Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

USB LVDT Signal Conditioner SD20-LVDT

Expand Table
EN
Immagine anteprima
PREVIEWPERLINE
ORDERNO
name
NAME
band width
BAND_WIDTH
bridge excitation
BRIDGE_EXCITATION
bridge impedance
BRIDGE_IMPEDANCE
bridge sensitivity
BRIDGE_SENSITIVITY
ce environmental approvals
CE_ENVIRONMENTAL_APPROVALS
general notes
GENERAL_NOTES
linearity
LINEARITY
notes
NOTES
operating current
OPERATING_CURRENT
operating temp range
OPERATING_TEMP_RANGE
1
2
3
USB LVDT Signal Conditioner SD20-LVDT
USB LVDT Signal Conditioner SD20-LVDT
Strain gauge signal conditioner ICA
Strain gauge signal conditioner ICA
DC
1.05
350
0.5
European EMC Directive 2004108EC, Low Voltage Directive 200695EC
The voltage between either of the power supply connections and the load cell shield should not exceed 50V. Any leakage will be greater than 10M Ohms. FR = Full Range
0.02
Note 1 - With 350 Ohm load cell connected. Note 2 - Factory setting is the typical value shown. For other values fit an alternative calibration resistor. Note 3 - ICA6 maximum voltage can be increased to 24V with a 1000 Ohm load cell. Note 4 - The ICA4 can tolerate a lower supply voltage if the output load is reduced e.g. operation is possible at 8V provided that the load does not exceed 150 Ohm. Note 5 - ICA5 with 1000 Ohms load cell connected. Note 6 - ICA5 recommended bridge impedance is 1000 Ohms or greater. Note 7 - 24V minimum supply sink mode
4
-40
USB Signal Conditioner SD20
USB Signal Conditioner SD20
Comprimi la tabella (3 prodotti)
Numero d'ordineUSB LVDT Signal Conditioner SD20-LVDT
Ultime modifiche08.08.2022 11:18:20
Unità
Parole chiave

Classificazioni

CNS

CNSERPBASE Object Properties
Order NumberUSB LVDT Signal Conditioner SD20-LVDT